LFP® Antifreeze

The First and Only UL Listed Antifreeze Solution for Fire Sprinkler Systems

LFP® Antifreeze is formulated to help ensure fire sprinkler systems operate as intended by allowing flow in temperatures as low as -10°F (-23.3°C). The solution is compatible with most sprinkler system materials, including CPVC, and can be more cost-effective, as well as easier to install and maintain, than alternate freeze protection methods like heat tracing or dry systems.

Freeze protection with the only product to meet NFPA requirements for the use of listed antifreeze.
Realize savings over alternate freeze protection methods.
Installation and maintenance can be easier than other methods.
Futuristic building structure pattern

We can help you find the fire suppression products you need for a robust system.

We Are Johnson Controls

Tyco
ANSUL
Chemguard
SKUM
Rapid Response
Sabo Foam
Hygood
Grinnell
SprinkCAD
Pyro-chem
WILLIAMS

LFP and the product names listed above are trademarks and/or registered trademarks. Unauthorized use is strictly prohibited.